??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 517-410-RK
HELP_VARIABLE
Company
Balluff
Description
Inductive Snap switches
Bill of material
BALLUFF BES 517-410-RK
VERF
Availability
no more available
BC
Order code
BES02MW
TC
Product identifier
BES 517-410-RK
PX
Product view
41142_00
TECH
Tech. Details
Tech. Detail
ICON
COD
Code for inductive Switching element
WS
BSA
Rated operating distance
2 mm
GES
Assured operating distance
0...1,6 mm
VER
Application
W
Weight
0.04 Kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 60 x 11.8 x 59.9 mm, Housing material = PA, Range = 2 mm, Switching frequency = 1. Switch position: 10 Hz, Installation = for flush mounting, Connection type = 1. Switch position: Screw terminals, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.